Stock # | 64765706 64765706 | |
Size (AWG or kcmil) (mm2) | 2 AWG 2 AWG | |
No. of Conductors | 0 0 | |
No. of Strands | 1653 1653 | |
Nom. OD (mils) (mm) | 488 12.40 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 285 423 | lbs/1000' kgs/km |
Allowable Ampacity | 190 190 |