Stock # | F25001R100 F25001R100 | |
Size (AWG or kcmil) (mm2) | 250 KCMIL 250 KCMIL | |
No. of Conductors | 0 0 | |
No. of Strands | 2451 2451 | |
Nom. OD (mils) (mm) | 875 22.23 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1015 1511 | lbs/1000' kgs/km |
Allowable Ampacity | 455 455 |