Stock # | F180123018 F180123018 | |
Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
No. of Strands | 16 16 | |
Nom. OD (mils) (mm) | 92 2.34 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 8 12 | lbs/1000' kgs/km |
Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation