16-19 CU 4/C GPT BONDED WHITE/SAE BROWN/SAE YELLOW/SAE DARK GREEN ALIGNED PRINT 4000 FT

Southwire #: FBD095100Z

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Conductor Color
Packaging

Application

  • For use in surface vehicle electrical systems

Specifications

Stock # FBD095100Z FBD095100Z
Size (AWG or kcmil) (mm2) 16 AWG 16 AWG
No. of Strands 19 19
Nominal Total Weight (lbs/1000') (kgs/km) 45 67 lbs/1000' kgs/km

Standards & References

Construction

Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation

  • Stranded Bare or Copper Conductors
  • PVC Insulation
  • 85°C, 60 Volts

Resources

There are no downloadable resources for this product.