Stock # | F080360400 F080360400 | |
Size (AWG or kcmil) (mm2) | 8 AWG 8 AWG | |
No. of Strands | 84 84 | |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
Nom. OD (mils) (mm) | 297 7.54 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 83 124 | lbs/1000' kgs/km |