Stock # | F080370439 F080370439 | |
Size (AWG or kcmil) (mm2) | 8 AWG 8 AWG | |
No. of Strands | 133 133 | |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Nom. OD (mils) (mm) | 257 6.53 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 75 112 | lbs/1000' kgs/km |