Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
Stock # | 58693902 58693902 | |
Size (AWG or kcmil) (mm2) | 6 AWG 6 AWG | |
No. of Conductors | 3 3 | |
No. of Strands | 133 133 | |
Nom. OD (mils) (mm) | 1000 25.40 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 598 890 | lbs/1000' kgs/km |
Allowable Ampacity | 55 55 | |
Nom. DC Resistance (Conductor) | 0.41 0.41 | |
Conductor Colors | GREEN/WHITE/BLACK GREEN/WHITE/BLACK |