4" TITAN METAL-FLEX CONDUIT TYPE HCL GRAY 25 FT

Southwire #: 55289202

Hot/Cold Liquid-Tight Flexible Metal Conduit. UL/CSA Listed. Sunlight Resistant. Temperature Rated -40C to 105C

Download Category Specifications
PDF Excel Table
Select Product Specifications
Size
Length
Color

Application

Titan®2 Type HC Liquidtight Flexible Metal Conduit is suitable for the following installations:

  • For extreme temperature environments
  • For the installation and protection of electrical conductors in circuits of 600 Volts nominal, or less
  • Where the conditions of installation, operation, or maintenance require flexibility or protection from liquids, vapors, solids, or weather
  • Used in industrial and commercial applications for conveyors, blowers, cranes, air conditioners, machine tooling and lubrication equipment
  • Applications requiring movement, crossover connections, or tight bends
  • Exposed or concealed locations
  • Permitted for equipment grounding in sizes 3/8" through 1-1/4" in lengths not exceeding 6 feet per NEC 250.118(6)
  • For flexible connections to swimming pool, spa, and hot tub motors per NEC 680.21(A)(3) & 680.42(A)(1)
  • Floating building feeders and services per NEC 553.7(B)
  • Boatyards & Marinas in accordance with NEC 555.13
  • Cranes & Hoists in accordance with NEC 610.11(C)
  • For Elevator, Dumbwaiters, Escalators, Moving Walks, Wheel Chair Lifts & Stairway Chair Lifts in accordance with NEC 620.21 (where expressly permitted)
  • Under raised floors in data processing areas per NEC 645.5(D) & 645.5(D)(2)
  • Service entrance in lengths up to six feet per NEC 230.43(15)
  • Electric signs and outline lighting supply and secondary-circuit per NEC 600.31 (1000 Volts or less) & NEC 600.32 (over 1000 Volts)

Specifications

Stock # 55289202 55289202
Trade Size (in) (cm) 4 10.16 inch cm
Inner Diameter (min/max) 4.000 / 4.040 10.16 / 10.26 inch cm
Outer Diameter (min/max) 4.460 / 4.500 11.33 / 11.43 inch cm
Nominal Total Weight (lbs/1000') (kgs/km) 3100 4613 lbs/1000' kgs/km
Min. Bend Radius (in) (cm) 48 121.92 inch cm

Standards & References

Titan®2 Type HC Liquidtight Flexible Metal Conduit meets or exceeds the following requirements:

  • NFPA 70 (National Electrical Code), Article 350 - Liquidtight Flexible Metal Conduit
  • UL Listed to Underwriters Laboratories Standard ANSI / UL-360 for Liquidtight Flexible Steel Conduit
  • CSA Listed to CSA 22.2 No.56 for use per the Canadian Electrical Code C22.1 Section 12-1300
  • REACH/RoHS-2 (Chemical Limit) Compliant

Construction

Titan®2 Type HC is manufactured with a spiral wound strip of heavy gauge, corrosion-resistant, hot-dipped galvanized steel. For 3/8" through 1-1/4" trade sizes, the core is constructed with a square locked steel strip with an integral copper-bonding strip enclosed within the steel convolutions. A rugged, flame retardant, flexible PVC jacket is extruded over the steel core. The jacket provides protection from liquids, oil, certain chemicals, temperature, extreme weather and sunlight.