Titan®2 Extra-Flexible Liquidtight Flexible Metallic Conduit is suitable of the following installations:
Stock # | 55094001 55094001 | |
Trade Size (in) (cm) | 3/4 1.91 | inch cm |
Inner Diameter (min/max) | 8.200 / 8.400 20.83 / 21.34 | inch cm |
Outer Diameter (min/max) | 1.030 / 1.050 2.62 / 2.67 | inch cm |
Nominal Total Weight (lbs/1000') (kgs/km) | 270 402 | lbs/1000' kgs/km |
Min. Bend Radius (in) (cm) | 8.5 21.59 | inch cm |
Titan®2 Type EF is manufactured with a spiral wound interlocked strip of corrosion-resistant, galvanized steel. A flame retardant, flexible PVC jacket is extruded over the metal core. The gray jacket resists oils, mild acids and exposure to sunlight. Black jacket available but subject to economic order quantity. REACH/RoHS-2 (Chemical Limit) Compliant