Southwire’s SIMpull ® aluminum RW90 is for open wiring used in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.
Stock # | 56159801 56159801 | |
Size (AWG or kcmil) (mm2) | 400 KCMIL 400 KCMIL | |
No. of Strands | 35 35 | |
Nom. OD (mils) (mm) | 797 20.24 | mils mm |
Insulation Thickness (mils) (mm) | 65 1.65 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 453 674 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 425 425 | |
Allowable Ampacity at 90°C Open Air | 480 480 | |
Allowable Ampacity at 75°C Cable in Conduit | 270 270 | |
Allowable Ampacity at 90°C Cable in Conduit | 305 305 |
Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements: