ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 61283527 61283527 | |
Codeword | DRAKE DRAKE | |
Size (AWG or kcmil) (mm2) | 795 KCMIL 795 KCMIL | |
No. of Strands | 26 26 | |
Nom. OD (mils) (mm) | 1107 28.13 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1093 1627 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: