ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10146926 10146926 | |
Codeword | PEACOCK PEACOCK | |
Size (AWG or kcmil) (mm2) | 605 KCMIL 605 KCMIL | |
No. of Strands | 24 24 | |
Nom. OD (mils) (mm) | 952 24.20 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 779 1159 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: