ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10130318 10130318 | |
Codeword | OSPREY OSPREY | |
Size (AWG or kcmil) (mm2) | 556.5 KCMIL 556.5 KCMIL | |
No. of Strands | 18 18 | |
Nom. OD (mils) (mm) | 879 22.33 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 603 898 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: