AAC-All Aluminum Conductor, Bare
Stock # | 15125825 15125825 | |
Codeword | HYACINTH HYACINTH | |
Size (AWG or kcmil) (mm2) | 500 KCMIL 500 KCMIL | |
No. of Strands | 37 37 | |
Nom. OD (mils) (mm) | 813 20.66 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 468 697 | lbs/1000' kgs/km |
Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded.