600V CU PVC PAIRS ARMOR-X PVC SPOS Instrumentation

Type MC-HL Instrumentation Cable 600 Volt PVC/Nylon Insulated Singles Shielded Pairs with Overall Shield Continuous Corrugated Armor-x -50°C to 90°C

Download Category Specifications
PDF Excel Table

Application

Southwire’s Instrumentation Cables Type MC-HL per UL 1569 are suitable for installations as outlined in NEC Article 330 for process control and instrumentation, control circuits for operation and interconnection of protective and signaling devices and for general use in manufacturing, industrial and commercial distribution systems. Cables are constructed with 7-strand copper conductors insulated with nylon covered PVC. The paired conductors are colored black, white and alpha-numeric printed. Each pair has an aluminum polyester foil with 100% coverage and a tinned drain wire. The overall assembly is covered with an aluminum polyester foil with 100% coverage and a tinned drain wire. The cable is suited for use in cable trays, raceways, conduit, aerial (when supported with a messenger) and direct burial. The cable is rated for -50°C to 90°C and rated for Class I Div I hazardous locations. The inner jacket is black PVC with a nylon rip cord for easy removal. The outer jacket is black PVC

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
890573
8 8
18 AWG 18 AWG
7 7
15 0.38
806 20.47
277 412
890574
16 16
18 AWG 18 AWG
7 7
15 0.38
1026 26.06
427 636
890575
24 24
18 AWG 18 AWG
7 7
15 0.38
1146 29.11
561 835
890559
2 2
16 AWG 16 AWG
7 7
15 0.38
636 16.15
168 251
890560
4 4
16 AWG 16 AWG
7 7
15 0.38
756 19.20
259 386
890561
8 8
16 AWG 16 AWG
7 7
15 0.38
946 24.03
389 579
890562
16 16
16 AWG 16 AWG
7 7
15 0.38
1126 28.60
533 793
890563
24 24
16 AWG 16 AWG
7 7
15 0.38
1326 33.68
756 1125
890564
32 32
16 AWG 16 AWG
7 7
15 0.38
1406 35.71
919 1367
890565
48 48
16 AWG 16 AWG
7 7
15 0.38
1576 40.03
1280 1905

Standards & References

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 66 Fixture Wire Type TFFN
  • UL 83 Thermoplastic Insulated Wires and Cables Type THHN
  • UL 1309 Marine Shipboard Cable
  • UL 1569 Metal-Clad Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • UL 2225 Cables and Cable-Fittings For Use In Hazardous (Classified) Locations
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • EPA 40 CFR, Part 26, Subpart C heavy metals per Table 1, TCLP method
  • ABS Listed as CWCMC

Construction

  • Conductor:Class B stranded bare copper per ASTM B3 and B8
  • Insulation:Premium Grade Polyvinyl Chloride (PVC) plus nylon. Color code: Black/White with alpha-numeric print on each pair. 1-ONE, 2-TWO.
  • Drain Wire:Tinned copper
  • Twisted Shielded Pairs:100% coverage aluminum/polyester foil shield with an individual drain wire shown in step 3
  • Binder:Mylar binder
  • Overall Drain Wire:Tinned Copper
  • Overall Shielded:100% coverage aluminum/polyester foil shield with a drain wire as shown in step 6
  • Rip Cord:Rip cord under jacket for ease of removal
  • Inner Jacket:Black PVC
  • Armor:ARMOR-X continuous impervious weld corrugated aluminum armor
  • Jacket:Black sunlight and moisture resistant Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.