3/C CU 2.4kV 115 EPR AIA PVC MV-105

Type MV-105 Three Conductor Copper, 115 Mils Ethylene Propylene Rubber (EPR) Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket

Download Category Specifications
PDF Excel Table

Application

Southwire’s 2.4KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 130°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
890086
3 3
2 AWG 2 AWG
7 7
90 2.29
6 6
1393 35.40
1278 1902
606467
3 3
1/0 AWG 1/0 AWG
19 19
90 2.29
4 4
1699 43.16
1918 2855
552212
3 3
2/0 AWG 2/0 AWG
19 19
90 2.29
4 4
1796 45.63
2258 3360
552213
3 3
4/0 AWG 4/0 AWG
19 19
90 2.29
3 3
1991 50.57
3119 4641
551526
3 3
350 KCMIL 350 KCMIL
37 37
90 2.29
2 2
2315 58.80
4729 7037
890645
3 3
500 KCMIL 500 KCMIL
37 37
90 2.29
1 1
2619 66.52
6483 9648
552256
3 3
750 KCMIL 750 KCMIL
61 61
90 2.29
1/0 1/0
3085 78.38
9218 13718

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-96-659 (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  • Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Conductor Shield:Semi-conducting cross-linked copolymer
  • Insulation:115 Mils Ethylene Propylene Rubber (EPR)
  • Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  • Filler:Wax paper filler
  • Binder:Polypropylene tape
  • Armor:Aluminum Interlocked Armor (AIA)
  • Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.