3/C CU 15kV 220 NLEPR 133% AIA LSZH MV-105

Type MV-105 Three Conductor Copper, 175 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% Insulation Level, Tape Shield, Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket

Download Category Specifications
PDF Excel Table

Application

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
585677
3 3
2 AWG 2 AWG
7 7
220 5.59
6 6
2250 57.15
2461 3662
585675
3 3
500 KCMIL 500 KCMIL
37 37
220 5.59
1 1
3429 87.10
8126 12093
585676
3 3
750 KCMIL 750 KCMIL
61 61
220 5.59
1/0 1/0
3837 97.47
11404 16971

Standards & References

Construction

Resources

There are no downloadable resources for this product.