3/C AL 600V or 1000 V XLPE XHHW-2 PVC Power Cable With Ground. Silicone Free.

Type TC-ER Power Cable 600 or 1000 Volt Three Conductor Aluminum, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Polyvinyl Chloride (PVC) Jacket with 1 Bare AL Ground. Silicone Free

Download Category Specifications
PDF Excel Table

Application

RHINOPOWERTM Type MP-GC mine power feeder cable is a heavy-duty power cable for use in stationary horizontal HV mine power distribution circuits, for permanent or semi-portable applications with power transmission in deep mines, surface mines, open pits, tunnels, in conduit or duct (not to exceed max rated voltage), and suitable for direct burial in wet or dry locations. For vertical drop requirements consult with factory application specialist.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
677353
3 3
600 KCMIL 600 KCMIL
41 41
80 2.03
2568 65.24
3954 5884

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B496 Compact Round Concentric-lay-standard copper
  • ICEA S-75-381 Portable and Power Feeder Cables for Use in Mines
  • MSHA Approved

Construction

  • Conductor:Class B compact stranded bare copper per ASTM B3 and ASTM B496
  • Conductor Shield:Semi-conducting cross-linked copolymer
  • Insulation:Cross-Linked Polyethylene (XLP), 100% and 133% Insulation Level
  • Insulation Shield:Stripable semi-conducting cross-linked copolymer
  • Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  • Ground Check:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 with yellow high strength, polypropylene insulation
  • Grounding Conductors:Two Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Filler:Rubber Fillers as needed
  • Tape:Polyester tape, applied over the cable core for improved mechanical integrity and ease of stripping
  • Reinforcement:Reinforcing twine applied over the taped core
  • Jacket:Black, single layer, flame resistant, thermoplastic Polyvinyl Chloride (PVC). Alternate colors available

Resources

There are no downloadable resources for this product.