QWIKP, FLANGE PINS, QUICK REL. (PAIR)

Southwire #: 781235 Model #: 781235

For accurate alignment of carbon or stainless steel pipe flanges

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • QUICK installing pins work as convenient reference points to level flange for tack and weld-out — no tools needed
  • HARDENED tapered ST-106 and ST-206 pins and wink pins automatically center on 5/8 In. to 1-5/8 In. (16 to 42 mm) holes, ST-258 pins similarly set in 1-1/2 to 2-5/8 In. (38 to 66 mm) holes
  • MAXIMUM CLAMPING POWER and hardened steel for long lasting use with acme threads
  • COMES IN PAIRS

Specifications

Stock # 781235 781235
Model # 781235 781235
UPC # 661165812350 661165812350
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;