9 INCH 120V/15A 14/3 GFCI PIGTAIL

Southwire #: 14880001-6 Model #: 14880001-6

Ideal for use by contractors and industrial maintenance personnel working with extension cords or portable tools.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Applications Include: High Pressure, Sprayer Washers, Power Tools, Drain Snakes, Pumps, Construction Sites, Industrial Appliances
  • NEMA 5-15 P & R
  • Grounded Neutral: 4 Ohms Typical
  • Trip Response Time for Ground Fault and Grounded Neutral Trip: Less than 25mS and grounded neutral trip
  • Radio Frequency Noise Susceptibility: Operates within normal limits with 0.5 Volts injected on power line 150Khz-230Mhz
  • Effect of 10 Amp Turn DC Shock Fault Trip: 5% Maximum Trip Level Variation on Ground
  • Endurance: 3,000 Operations Minimum
  • Overload Current: Six Times Rated Current
  • Insulation Voltage: 1500 Vrms - 1 Min.
  • Cord Gauge: 14/3 AWG

Specifications

Stock # 14880001-6 14880001-6
Model # 14880001-6 14880001-6
UPC # 024098900264 024098900264
Product Height 2.5 6.35 inch cm
Product Width 4.0 10.16 inch cm
Depth 12.0 30.48 inch cm
Product Weight 0.4 0.18 lbs kg
Maximum Amps 15 15
Plug Configuration 5-15P 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;