4" Square Blank Cover

Southwire #: 52C1 Model #: 52C1

4 SQ BLANK COVER

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box mis-alignment on upright framing members
  • Zinc Plated Steel
  • 4 in. square
  • Blank flate cover

Specifications

Stock # 52C1 52C1
Model # 52C1 52C1
UPC # 785592520012 785592520012
Product Height 0.06 0.15 inch cm
Product Width 4.0 10.16 inch cm
Material Galvanized Steel Galvanized Steel
Standard Package 5 5
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;