4-11/16" Square Industrial Surface Cover, 1/2" Raised - Duplex / GFCI

Southwire #: 72C51 Model #: 72C51

4-11/16IN RS COV DUPLEX/GFCI

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Device mounting hardware included
  • UL, RoHS Compliant

Specifications

Stock # 72C51 72C51
Model # 72C51 72C51
UPC # 785592401168 785592401168
Product Height 0.5 1.27 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 0.4 0.18 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 10.3 (168.7) 10.3 (168.7)
Standard Package 20 20
Bottom Knockouts (4) 1/2", (3) 3/4" (4) 1/2", (3) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;