PIGTAIL, GROUNDING, GROUND SCREW/STRIPPED, GREEN, #12AWG, 6.25", 50PK

Southwire #: GSS Model #: GSS

GROUNDING PIGTAIL-12SOL

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Includes bronze casting and copper strap with steel screws

Specifications

Stock # GSS GSS
Model # GSS GSS
UPC # 784297391064 784297391064
Product Height 1.137 2.89 inch cm
Product Width 1.137 2.89 inch cm
Product Weight 0.02 0.01 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;