GROUND WIRE CLIP, #14-#10AWG, 100PK

Southwire #: GC Model #: GC

1/4" grounding clips are used on #14 and 16 solid wires to provide a safe secure bonding to box

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Specifications

Stock # GC GC
Model # GC GC
UPC # 785592600752 785592600752
Product Height 0.2 0.51 inch cm
Product Width 0.29 0.74 inch cm
Product Weight 0.003 0.00 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;