4-1/2" Round Duplex Device Cover - Brass

Southwire #: FBCVR-BR-FC Model #: FBCVR-BR-FC

ROUND COVER - BRASS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Locking cover tabs
  • Select tile ring or carpet flange to complete for specific application
  • Receptacle not included with cover
  • UL, RoHS Compliant

Specifications

Stock # FBCVR-BR-FC FBCVR-BR-FC
Model # FBCVR-BR-FC FBCVR-BR-FC
UPC # 785592120052 785592120052
Product Height 0.26 0.66 inch cm
Product Width 5.71 14.50 inch cm
Product Weight 1.3 0.59 lbs kg
Material Brass Brass
Standard Package 1 1
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;