4-1/2" Round Carpet Flange - Brass

Southwire #: FBCF-BR Model #: FBCF-BR

MTL CARPET FLNG - BRS 4-1/2" (5-1/8""OD)

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Finish matches device cover (sold separately)

Specifications

Stock # FBCF-BR FBCF-BR
Model # FBCF-BR FBCF-BR
UPC # 785592120021 785592120021
Product Height 0.51 1.30 inch cm
Product Width 5.05 12.83 inch cm
Product Weight 0.75 0.34 lbs kg
Material Brass Brass
Standard Package 1 1
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;