300 KCMIL SOL HD CU CONTACT WIRE 0 FT

Southwire #: 59754199

Contact / Trolley Wire for Transit Systems

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application

For use as overhead power source on streetcars, trolleys, electric trolley buses, light rail, commuter rail and heavy mass transit systems. Also used on electrically powered mine trains, and industrial cranes. Southwire hard drawn copper trolley wire is ideal for line speeds of up to 100 mph (160 km/h)

  • Mechanically Rugged
  • Industry Standard Tensile Strength and Breaking Load
  • Increase in Conductivity over CuMG, CuAG, and CuSN
  • High Tensile Strength and Breaking Load
  • Ships on N-42 wooden reels (S-77 steel reels available per SW reel policy)
  • RoHS/Proposition 65 Compliant
  • Available with top lobe identification marking per IEEE 1896-2016
  • Southwire SPEED Qualified for low volume requests
  • Stable and Reliable for Long Term use
  • Buy America Compliant

Specifications

Stock # 59754199 59754199
No. of Conductors 0 0
Size (AWG or kcmil) (mm2) 300.00 KCMIL 300.00 KCMIL
No. of Strands 1 1
Nom. OD (mils) (mm) 574 14.58 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 908 1351 lbs/1000' kgs/km

Standards & References

  • ASTM B47: Copper Trolley Wire
  • ASTM B116: Figure-9 deep-section grooved and Figure-8 copper trolley wire for use in industrial haulage
  • EN 50149: Railway Applications. Fixed Installations. Electric Traction. Copper and Copper Alloy Grooved Contact Wires.

Construction