500-37 CU 75 NL-EPR/65 LSZH 2KV RHH/RHW-2 BLACK 0 FT

Southwire #: 89043377

Traction Power Cable 2000 Volt Single Conductor Copper, Ethylene Propylene Rubber (EPR) insulation RHH/RHW-2 SOLONON® Low Smoke Zero Halogen (LSZH) Jacket

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire 2000V No Lead NL-EPR/SOLONON Traction Power Cable is suited for use in mass transit and general industry applications where flexibility, fire resistance, and low smoke generation are a concern. May be installed in wet or dry locations in cable trays or raceways. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions. Resistance to moisture and most oils, acids, and alkalis with an overall durable LSZH XLPO jacket. Meets Flame Spread and Smoke Release requirements of NFPA 130. Rated for 1000 lbs./FT maximum sidewall pressure. Alternate constructions available upon request.

Specifications

Stock # 89043377 89043377
No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 500 KCMIL 500 KCMIL
No. of Strands 37 37
Insulation Thickness (mils) (mm) 65 1.65 mils mm
Nom. OD (mils) (mm) 1063 27.00 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1791 2665 lbs/1000' kgs/km

Standards & References

  • ASTM B3: Soft or Annealed Copper Wire
  • ASTM B8: Concentric-Lay-Stranded Copper Conductors
  • ASTM B172: Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ASTM B173: Rope-Lay-Stranded Copper Conductors Having Concentric-Stranded Members
  • UL 44: Thermoset-Insulated Wires and Cables
  • UL 1685: Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • ICEA S-95-658: (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202: FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • NFPA 130: Standard for Fixed Guideway Transit and Passenger Rail Systems (250kcmil & Larger)

Construction

  • Conductor: Stranded bare copper per ASTM B3. Center strand embossed with “Southwire, Year, Plant” when required
  • Binder Tape: Mylar Tape
  • Insulation: No Lead Ethylene Propylene Rubber (NLEPR)
  • Overall Jacket: Thermoset SOLONON® Low Smoke Zero Halogen (LSZH-TS) Jacket