750-61 3/C CU THHN/PVC PHASE ID 1x1 GW TYPE TC-ER 600V BLACK

Southwire #: 60209499

Type TC-ER Power Cable 600Volt Three Conductor Copper, Polyvinyl Chloride (PVC) with nylon layer insulation THHN Polyvinyl Chloride (PVC) Jacket with 1 Bare CU Ground. Silicone Free

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 130°C for emergency overload, and 150°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Exposed runs (TC-ER) per NEC 336.10. Silicone Free

Specifications

Stock # 60209499 60209499
No. of Conductors 3 3
Size (AWG or kcmil) (mm2) 750 KCMIL 750 KCMIL
No. of Strands 61 61
Insulation Thickness (mils) (mm) 70 1.78 mils mm
Size (AWG) 1 1
Nom. OD (mils) (mm) 2602 66.10 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 8563 12743 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables Type THHN
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Vertical Tray Flame Test (70,000 Btu/hr) and ICEA T-29-520 - (210,000 Btu/hr)

Construction

  • Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Insulation:Polyvinyl Chloride (PVC) with nylon layer Type THHN/THWN
  • Grounding Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Filler:Paper filler
  • Binder:Polyester flat thread binder tape
  • Overall Jacket:Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.