14-7 STC 5/C EPR XHHW E-1 CLR CDRS CPE JKT TC

Southwire #: 59945999

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. VW-1 rated - Sunlight Resistant - Oil Resistant - For Direct Burial - Silicone Free

Specifications

Stock # 59945999 59945999
No. of Conductors 5 5
Size (AWG or kcmil) (mm2) 14 AWG 14 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Nom. OD (mils) (mm) 461 11.71 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 130 193 lbs/1000' kgs/km

Standards & References

  • ASTM B3: Soft or Annealed Copper Wire
  • ASTM B8: Concentric-Lay-Stranded Copper Conductors
  • ASTM B33: Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 44: Thermoset-Insulated Wires and Cables
  • UL 44: VW-1 Vertical flame test on individual conductors
  • UL 1277: Electrical Power and Control Tray Cables
  • UL 1685: FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679: Control Cable Conductor Identification Method 1 Table 1
  • ICEA S-73-532: Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658: (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202: FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  • Conductor: 7 strands class B compressed tinned copper per ASTM B33 and ASTM B8
  • Insulation: Ethylene Propylene Rubber (EPR) XHHW-2, 30 Mils thick for all cable sizes
  • Overall Jacket: Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket

Resources

There are no downloadable resources for this product.