1/0-19 4/C TINNED CU XHHW/CPE PHASE ID 1x6 GW TYPE TC-ER 600V BLACK 4000 FT

Southwire #: 59199289

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. VW-1 rated

Specifications

Stock # 59199289 59199289
No. of Conductors 4 4
Size (AWG or kcmil) (mm2) 1/0 AWG 1/0 AWG
No. of Strands 19 19
Insulation Thickness (mils) (mm) 55 1.40 mils mm
Size (AWG) 6 6
Nom. OD (mils) (mm) 1357 34.47 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1828 2721 lbs/1000' kgs/km

Standards & References

  • ASTM B8: Concentric-Lay-Stranded Copper Conductors
  • ASTM B33: Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 44: Thermoset-Insulated Wires and Cables
  • UL 44: VW-1 Vertical flame test on individual conductors
  • UL 1277: Electrical Power and Control Tray Cables
  • UL 1685: FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679: Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-95-658: (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202: FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  • Conductor: Class B compressed stranded tinned copper per ASTM B33 and ASTM B8
  • Insulation: Ethylene Propylene Rubber (EPR) Type XHHW-2
  • Grounding Conductor: Class B compressed stranded tinned copper per ASTM B33 and ASTM B8
  • Filler: Paper filler (cable size 8 & 6 uses Polypropylene filler)
  • Binder: Polyester flat thread binder tape for cable sizes larger than 2 AWG
  • Overall Jacket: Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket

Resources

There are no downloadable resources for this product.