10-7 2/C CU XHHW/PVC BROWN/GRAY 1x10 GG TYPE TC-ER 1000V BLACK

Southwire #: 58805199

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of op- erating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 conductors are listed for exposed runs (TC-ER) per NEC 336.10.

Specifications

Stock # 58805199 58805199
No. of Conductors 2 2
Size (AWG or kcmil) (mm2) 10 AWG 10 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Size (AWG) 10 10
Nom. OD (mils) (mm) 476 12.10 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 168 250 lbs/1000' kgs/km

Standards & References

  • ASTM B3: Soft or Annealed Copper Wire
  • ASTM B8: Concentric-Lay-Stranded Copper Conductors
  • UL 44: Thermoset-Insulated Wires and Cables
  • UL 1277: Electrical Power and Control Tray Cables
  • UL 1685: Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-73-532: Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658: (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • VW-1: (Vertical-Wire) Flame Test

Construction

  • Conductor: Class K, Flexible stranded bare annealed copper per ASTM B3, B172, and B174
  • Insulation: Cross Linked Polyethylene (XLPE) XHHW-2, 30 Mils thick for all cable sizes
  • Ground: Class B compressed stranded copper with green insulation
  • Filler: Polypropylene
  • Jacket: Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.