Southwire’s Machine Flexible Power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 150°C for short circuit conditions. Rated for CT USE.
Stock # | 64941699 64941699 | |
Size (AWG or kcmil) (mm2) | 600 KCMIL 600 KCMIL | |
No. of Strands | 1480 1480 | |
Nom. OD (mils) (mm) | 1127 28.63 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 2035 3028 | lbs/1000' kgs/km |
Allowable Ampacity at 60C | 350 350 | |
Allowable Ampacity at 75C | 420 420 | |
Allowable Ampacity at 90C | 475 475 | |
Insulation Thickness (mils) (mm) | 70 1.78 | mils mm |
AC Resistance at 90°C | 0.024 0.024 |