10-19 CU PV XLP 2000V BLACK

Southwire #: 57996299

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s 2000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.

Specifications

Stock # 57996299 57996299
No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 10 AWG 10 AWG
No. of Strands 19 19
Insulation Thickness (mils) (mm) 75 1.91 mils mm
Nom. OD (mils) (mm) 263 6.68 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 53 80 lbs/1000' kgs/km

Standards & References

  • ASTM B3: Soft or Annealed Copper Wire
  • ASTM B8: Concentric-Lay-Stranded Copper Conductors
  • ASTM B787: 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 44: Thermoset-Insulated Wires and Cables
  • UL 4703: Standard for Photovoltaic Wire
  • Made in America:: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • VW-1: Vertical-Wire Flame Test (Optional)

Construction

  • Conductor: Stranded bare copper per ASTM B3 and ASTM B8 or ASTM B787
  • Insulation: Cross Linked Polyethylene (XLPE). Colors available upon request.

Resources

There are no downloadable resources for this product.