2-7 CU 45 EPR/30 LSZH 600V RHH/RHW-2/USE-2 BLACK 1000 FT

Southwire #: 55108802

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. CT Rated 1/0 and Larger - Silicone Free

Specifications

Stock # 55108802 55108802
No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 2 AWG 2 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Nom. OD (mils) (mm) 438 11.13 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 258 384 lbs/1000' kgs/km

Standards & References

  • ASTM B3: Soft or Annealed Copper Wire
  • ASTM B8: Concentric-Lay-Stranded Copper Conductors
  • UL 44: Thermoset-Insulated Wires and Cables
  • UL 1685: Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-95-658: (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • CT USE: Sizes 1/0 AWG and Larger

Construction

  • Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Binder Tape: Mylar Tape
  • Insulation: Ethylene Propylene Rubber (EPR) Type RHH/RHW-2 USE-2
  • Overall Jacket: Thermoset SOLONON® Low Smoke Zero Halogen (LSZH-TS) Silicone-Free Jacket

Resources

There are no downloadable resources for this product.