Southwire’s 600 or 1000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502.
Stock # | 64359889 64359889 | |
No. of Conductors | 1 1 | |
Size (AWG or kcmil) (mm2) | 4/0 AWG 4/0 AWG | |
No. of Strands | 19 19 | |
Insulation Thickness (mils) (mm) | 105 2.67 | mils mm |
Nom. OD (mils) (mm) | 685 17.40 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 284 423 | lbs/1000' kgs/km |