12/4 & 16/1PR FLEX VFD/TC-ER WTTC BLACK

Southwire #: 64624399

Type TC-ER Variable Frequency Drive Cable 600 Volt Tinned Copper Conductors, Cross Linked Insulation Type RHH/RHW-2 With Shielded Pair Thermoplastic Polyethylene Jacket, 90°C Dry or Wet -40°C Cold Impact Identification Method 4. 1000 Volt Flexible Motor Supply

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Power supply cable for VFDs and motors, suitable for cable tray, conduit, raceways, exposed run (TC-ER) and machine tool wiring conforming to NFPA 79 2018. Suitable for free air and direct burial. For use on operation processes including fans, pumps, conveyors, compressors, elevators and lifts, extruders, crushers and presses. Can be used in accordance with NEC® Articles 336, 501 and 502. The additional shielded pair can be used for signal, temperature sensors or brake.

Specifications

Stock # 64624399 64624399
No. of Conductors 6 6
Size (AWG or kcmil) (mm2) 12 AWG 12 AWG
No. of Strands 65 65
Insulation Thickness (mils) (mm) 45 1.14 mils mm
Size (AWG) 12 12
Nom. OD (mils) (mm) 705 17.92 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 319 474 lbs/1000' kgs/km

Standards & References

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 758 Standard for Appliance Wiring Material Style 20886
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 2277 Flexible Motor Supply Cable and Wind Turbine Tray Cable
  • CSA C22.2 No. 210 Appliance wiring material products I/II A/B
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER
  • CSA C22.2 No. 239 Control and instrumentation cables
  • CE/RoHS-2 – The CE Marking has been applied solely to express the conformance to the material restrictions identified in the RoHS-2 (2011/65/EU) Directive
  • NFPA 79 Electrical Standard for Industrial Machinery

Construction

  • Conductor:Class K, Flexible stranded tinned annealed copper per ASTM B3, B172, and B174
  • Insulation:Cross linked insulation on all conductors. Type RHH/RHW-2
  • Ground:One green ground with yellow stripe cross linked insulation. Size equal to phase conductor
  • Drain Wire:Tinned copper
  • Pair:Twisted pair shielded drain - Color code: Black, White
  • Overall Shielding:100% coverage aluminum/mylar/aluminum foil, overall 85% coverage tinned copper braid
  • Jacket:Black Thermoplastic Elastomer TPE

Resources

There are no downloadable resources for this product.