6-259 TINNED CU 3/C RHW-2 W/GRND 4x12DW ALSHLD TINBRAID BLK TPE JKT TC-ER 600V/WTTC 1000V

Southwire #: 64345999

Type TC-ER Variable Frequency Drive Cable 600/1000 Volt Tinned Copper Conductors, Cross Linked Insulation Type RHH/RHW-2 Thermoplastic Elastomer Jacket, 90°C Dry or Wet -40°C Cold Impact Identification Method 4. 1000 Volt Flexible Motor Supply

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Power supply cable for VFDs and motors, suitable for cable tray, conduit, raceways, exposed run (TC-ER) and machine tool wiring conforming to NFPA 79 2018. Suitable for free air and direct burial. For use on operation processes including fans, pumps, conveyors, compressors, elevators & lifts, extruders, crushers and presses. Can be used in accordance with NEC®Articles 336, 501 and 502.

Specifications

Stock # 64345999 64345999
No. of Conductors 4 4
Size (AWG or kcmil) (mm2) 6 AWG 6 AWG
No. of Strands 259 259
Insulation Thickness (mils) (mm) 60 1.52 mils mm
Size (AWG) 12 12
Nom. OD (mils) (mm) 990 25.15 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 789 1174 lbs/1000' kgs/km

Standards & References

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 758 Standard for Appliance Wiring Material Style 20886
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 2277 Flexible Motor Supply Cable and Wind Turbine Tray Cable
  • CSA C22.2 No. 210 Appliance wiring material products I/II A/B
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER
  • CSA C22.2 No. 239 Control and instrumentation cables
  • CE/RoHS-2 – The CE Marking has been applied solely to express the conformance to the material restrictions identified in the RoHS-2 (2011/65/EU) Directive

Construction

  • Conductor:Class K, Flexible stranded tinned annealed copper per ASTM B3, B172, and B174
  • Insulation:Cross Linked Insulation RHH/RHW-2
  • Ground:Green Ground with Yellow Stripe. Size equal to phase conductor
  • Drain Wire:Tinned copper. Drain wire size is two gauges smaller than phase size
  • Shielding:100% coverage aluminum/mylar/aluminum foil, overall 85% coverage tinned copper braid
  • Jacket:Black Thermoplastic elastomer TPE

Resources

There are no downloadable resources for this product.