Stock # | 58212389 58212389 | |
No. of Conductors | 4 4 | |
Size (AWG or kcmil) (mm2) | 250 KCMIL 250 KCMIL | |
No. of Strands | 22 22 | |
Insulation Thickness (mils) (mm) | 65 1.65 | mils mm |
Size (AWG) | 1 1 | |
Nom. OD (mils) (mm) | 1789 45.44 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1746 2598 | lbs/1000' kgs/km |