750-58 3/C 3E AL XHHW-2/PVC PHASE ID 1x3/0 GW TYPE TC-ER 1000V BLACK750-58 3/C 3E AL XHHW-2/PVC PHASE ID 1x3/0 GW TYPE TC-ER 1000V BLACK750-58 3/C 3E AL XHHW-2/PVC PHASE ID 1x3/0 GW TYPE TC-ER 1000V BLACK

Southwire #: 58001399

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire’s 600 or 1000 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Silicone free.

Specifications

Stock # 58001399 58001399
No. of Conductors 3 3
Size (AWG or kcmil) (mm2) 750 KCMIL 750 KCMIL
No. of Strands 58 58
Insulation Thickness (mils) (mm) 80 2.03 mils mm
Size (AWG) 3/0 3/0
Nom. OD (mils) (mm) 2526 64.18 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 3392 5049 lbs/1000' kgs/km

Standards & References

  • ASTM B800: 8000 Series Aluminum Alloy Wire
  • ASTM B836: Compact Rounded Stranded Aluminum Conductors
  • UL 44: Thermoset-Insulated Wires and Cables
  • UL 1277: Electrical Power and Control Tray Cables
  • UL 1685: Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679: Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-58-679: Control Cable Conductor Identification Method 4
  • ICEA S-95-658: (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202: FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  • Conductor: Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  • Insulation: Cross Linked Polyethylene (XLPE) Type XHHW-2
  • Grounding Conductor: Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  • Filler: Paper filler (cable size 8 & 6 uses Polypropylene filler)
  • Binder: Polyester flat thread binder tape for cable sizes larger than 2 AWG
  • Overall Jacket: Sunlight resistant Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.