Stock # | 56321199 56321199 | |
No. of Conductors | 3 3 | |
Size (AWG or kcmil) (mm2) | 500 KCMIL 500 KCMIL | |
No. of Strands | 35 35 | |
Insulation Thickness (mils) (mm) | 65 1.65 | mils mm |
Size (AWG) | 1 1 | |
Nom. OD (mils) (mm) | 2090 53.10 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 2298 3420 | lbs/1000' kgs/km |