MC-PCS Duo™ Power & Control/Signal Cable MC46

Download Category Specifications
PDF Excel Table

Application & Features

Specifications

Select a set of products below for more information:
Conductor Ground Wire Neutral Wire
Size (AWG or kcmil) (mm2) No. of Conductors Stranding Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Size (AWG) Ground Size UOM Size (AWG) Conductor Colors
More Options
12 AWG 12 AWG
2 2
Stranded Stranded
636 16.15
144 214
10 10
AWG AWG
12 12
YLW, GRY, LBU YLW, GRY, LBU

Standards & References

Construction