1/C CU 5/8 kV 133%/100% 115 NLEPR SIMpull® PVC MV-105

Type MV-105 Single Conductor Copper, 5kV 133% /8KV 100% 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) Insulation Level, Tape Shield, SIMpull Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA

Download Category Specifications
PDF Excel Table

Application

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
954636
1 1
2 AWG 2 AWG
7 7
115 2.92
755 19.18
454 676
954644
1 1
1 AWG 1 AWG
19 19
115 2.92
800 20.32
528 785
955005
1 1
1/0 AWG 1/0 AWG
19 19
115 2.92
870 22.10
640 952
955013
1 1
2/0 AWG 2/0 AWG
19 19
115 2.92
914 23.22
746 1110
955021
1 1
3/0 AWG 3/0 AWG
19 19
115 2.92
964 24.49
877 1306
955088
1 1
4/0 AWG 4/0 AWG
19 19
115 2.92
1020 25.91
1040 1548
955039
1 1
250 KCMIL 250 KCMIL
37 37
115 2.92
1058 26.87
1180 1755
955054
1 1
500 KCMIL 500 KCMIL
37 37
115 2.92
1282 32.56
2063 3070
679638
1 1
600 KCMIL 600 KCMIL
61 61
115 2.92
1392 35.36
2432 3619
955096
1 1
750 KCMIL 750 KCMIL
61 61
115 2.92
1494 37.95
2946 4385
955070
1 1
1000 KCMIL 1000 KCMIL
61 61
115 2.92
1643 41.73
3793 5645

Standards & References

Construction

Resources

There are no downloadable resources for this product.