Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.
| Cond. Size | 1/0 AWG 1/0 AWG | |
| Cond. Strands | 10 10 | |
| Diameter Over Conductor (in) (cm) | 0.336 0.85 | inch cm |
| Diameter Over Insulation (in) (cm) | 0.814 2.07 | inch cm |
| Insulation Thickness (mils) (mm) | 220 5.59 | mils mm |
| Diameter Over Shield (in) (cm) | 0.874 2.22 | inch cm |
| Jacket Thickness (mils) (mm) | 80 2.03 | mils mm |
| Approx. OD (in) (cm) | 1.054 2.68 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 573 853 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 633 287.12 | lbs kg |
| Min. Bend Radius (in) (cm) | 12.6 32.00 | inch cm |
| Conduit Size (in) (cm) | 3.0 7.62 | inch cm |
* Strand count meets minimum number per ASTM