2/0-12 3E AL 420 MILS NL-EPR 35KV 133% T/S BLACK SIMpull PVC JACKET UL2/0-12 3E AL 420 MILS NL-EPR 35KV 133% T/S BLACK SIMpull PVC JACKET UL

Southwire #: 59062199

Type MV-105 Single Conductor Aluminum, 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, 2x5 Mils Tape Shield, SIMpull® Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where su- perior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure. 2x5 mils tape shield for higher short circuit withstand.

Specifications

Stock # 59062199 59062199
No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 2/0 AWG 2/0 AWG
No. of Strands 12 12
Insulation Thickness (mils) (mm) 420 10.67 mils mm
Nom. OD (mils) (mm) 1494 37.95 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1064 1583 lbs/1000' kgs/km

Standards & References

  • ASTM B801: Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836: Compact Rounded Stranded Aluminum Conductors
  • UL 1072: Medium-Voltage Power Cables
  • UL 1685: FT4 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No.230: Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 / UL 2556: Cable Test Methods
  • CSA C68.10: Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • ICEA S-93-639: (NEMA WC 74) 5-46 KV Shielded Power Cable
  • IEEE 1202: FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • AEIC CS-8: Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America:: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  • Conductor: Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  • Conductor Shield: Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  • Insulation: 420 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
  • Insulation Shield: Strippable semi-conducting cross-linked copolymer
  • Copper Tape Shield: Helically wrapped 5 mil copper tape with 25% overlap
  • Overall Jacket: Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.