RG6 CATV 18 SOL CU CLAD STEEL QUAD SHIELD AL BRAID CM WHITE 1000 FT

Southwire #: 920414601

75°C, 300V

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire rated CATV (Community Antenna Television) Coax cable. This type coax used to drive video signals for television programming signals, community antenna television system, master antenna and for broadband internet access. Max Temperature Range: + 75°C

Specifications

Stock # 920414601 920414601
No. of Conductors 0 0
Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
No. of Strands 1 1
Nom. OD (mils) (mm) 300 7.62 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 29 42 lbs/1000' kgs/km

Standards & References

  • NEC Article 725 CL2
  • NEC Article 800 CM
  • NEC Article 820 CATV
  • UL-1581 Vertical Flame Test
  • Directive (EU) 2015/863 – RoHS 3

Construction

Conductors: 18 AWG (1/.040) Copper Clad Steel

  • Insulation: Foam Polyethylene color natural
  • Shielding1: Polyester/Aluminum Fusible Tape plus 40% Aluminum Braid
  • Shielding2: Polyester/Aluminum Fusible Tape plus 60% Aluminum Braid
  • Jacket: PVC, White

Resources

There are no downloadable resources for this product.