Southwire CCTV Broadband Coax cable, Plenum rated used for security video camera applications. This type coax used to drive video signals for video and telephony signals, community antenna television system, master antenna and for broadband internet access.
Stock # | 999690601 999690601 | |
No. of Conductors | 0 0 | |
Size (AWG or kcmil) (mm2) | 20 AWG 20 AWG | |
No. of Strands | 1 1 | |
Nom. OD (mils) (mm) | 196 4.98 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 25 38 | lbs/1000' kgs/km |
Conductors: 22 AWG (1/.025) Soild Bare Copper