22-7 CU 12/C OAS CMR/CMG/CL3R/FPLR PVC GRAY 500 FT

Southwire #: R20081-1D

60°C, 300V RISER RATED, SUNLIGHT RESISTANT

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire's general purpose, low voltage power limited product is ideal for remote control, signaling and power limited circuits. Applications can include security, sound and audio, public address, intercom, alarm and access control circuits. Product is 300V and Riser rated.

Specifications

Stock # R20081-1D R20081-1D
No. of Conductors 12 12
Size (AWG or kcmil) (mm2) 22 AWG 22 AWG
No. of Strands 7 7
Nom. OD (mils) (mm) 225 5.72 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 41 61 lbs/1000' kgs/km

Standards & References

UL 444 CMR, NEC article 800

  • UL 1424 FPLR, NEC article 760
  • UL 13 CL3R, NEC article 725
  • Flame Test UL 1666 Vertical Riser / CSA FT4 (UL 1581)
  • CSA C22.2 CMG by C(UL)
  • RoHS-2 (European Directive 2011/65/EU )

Construction

Conductors: 22 AWG 7/.0094 BC, 12 CONDUCTORS TWISTED

  • Insulation: PVC, COLORS: BLACK, RED, WHITE, GREEN, BROWN, BLUE, ORANGE, YELLOW, VIOLET, GRAY, PINK, BEIGE
  • Shield/Drain: SHIELDED FOIL (ALUMINUM SIDE OUT) + DRAIN 24 AWG 7/.0076 TC
  • Jacket: PVC
  • Rip Cord: YES, Polypropylene

Resources

There are no downloadable resources for this product.