Multi-Conductor Security Riser Shielded

75°C 300V RISER RATED

Download Category Specifications
PDF Excel Table

Application

COMMERCIAL AUDIO, GENERAL PURPOSE POWER LIMITED CIRCUIT CABLE FOR LOW VOLTAGE CABLE APPLICATIONS

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
R20007
2 2
22 AWG 22 AWG
7 7
127 3.23
10 15
R20016
3 3
22 AWG 22 AWG
7 7
128 3.25
13 20
R20030
4 4
22 AWG 22 AWG
7 7
146 3.71
16 24
R20076
6 6
22 AWG 22 AWG
7 7
172 4.37
23 34
R20024
8 8
22 AWG 22 AWG
7 7
181 4.60
29 43
R20081
12 12
22 AWG 22 AWG
7 7
225 5.72
41 61
R40013
2 2
18 AWG 18 AWG
7 7
161 4.09
17 25
R40003
3 3
18 AWG 18 AWG
7 7
171 4.34
23 34
R40005
4 4
18 AWG 18 AWG
7 7
180 4.57
30 45
R40611
6 6
18 AWG 18 AWG
7 7
214 5.44
43 64
R40014
8 8
18 AWG 18 AWG
7 7
229 5.83
55 82
R40075
12 12
18 AWG 18 AWG
7 7
277 7.04
79 117
R60052
2 2
14 AWG 14 AWG
19 19
5 0.13
218 5.54
37 54
R60209
3 3
14 AWG 14 AWG
19 19
5 0.13
244 6.21
53 79

Standards & References

Construction

Resources

There are no downloadable resources for this product.