20-7 CU 6/C OAS CMP/CL3P/FPLP PVC-LS BROWN 1000 FT

Southwire #: P30017-8A

75°C 300V PLENUM RATED

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire's general purpose, low voltage power limited product is ideal for remote control, signaling and power limited circuits. Applications can include security, sound and audio, public address, intercom, alarm and access control circuits. Product is 300V and Plenum rated.

Specifications

Stock # P30017-8A P30017-8A
No. of Conductors 6 6
Size (AWG or kcmil) (mm2) 20 AWG 20 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 5 0.13 mils mm
Nom. OD (mils) (mm) 187 4.75 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 33 49 lbs/1000' kgs/km

Standards & References

UL 1424 FPLP, NEC article 760

  • UL 13 CL3P, NEC article 725
  • UL 444 CMP
  • FLAME TEST NFPA 262 (UL 910) / CSA FT6
  • RoHS (European Directive 2002/95/EC)

Construction

Conductors: 20 AWG 7 Strand BC, 6 CONDUCTORS TWISTED

  • Insulation: LS-PVC, COLORS: BLACK, RED, WHITE, GREEN, BROWN, BLUE
  • Shield/Drain: OVERALL FOIL SHIELD, FOIL-OUT (BLUE IN). 24AWG 7/32 TC.
  • Jacket: LS-PVC

Resources

There are no downloadable resources for this product.